HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X275HGSB, 1/2" x 2-3/4" Hex Bolt, Galvanized Steel

Brand: Burndy

Catalog ID: 50X275HGSB

1/2 x 2.75 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

50X275HGSB

Material

GALVANIZED STEEL

UPC

781810430835

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

2.75 in x 0.5 in x 0.364 in

Height

0.364 in

Length

2.75 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No