HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X300HEBBOX, 1/2" x 3" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 50X300HEBBOX

Silicon Bronze Bolt, 3 in L, Hexagonal bolts.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Application

For Use On Outdoor Connector Applications

Catalog Number

50X300HEBBOX

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

Sub Brand

HARDWARE BOLT, DURIUM

Trade Name

DURIUM™

Type

HEB, Hexagonal Bolts

UPC

781810011645

UPC 14 Digit GTIN

00781810011645

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

1000

Pallet Quantity

58000