HUBBELL CANADA
Image not found

54151L15

Brand: TradeSelect

Catalog ID: 54151L15

4 In. Octagon Box, 1-1/2 in. Deep, 15 Cu. In., with Raised Ground Screw, 1/2 in. KO, Cable Pryouts, NMD90 (1-ProPack of 15)

General

Application

Octagon boxes can be used in the installation of ceiling or wall lighting fixtures. Extension rings provide a means for adding additional cubic capacity.

Bracket Type

No Bracket

Catalog Number

54151L15

Color

Drawn or Welded

Welded

Ends Cable

8

Knockouts - Bottom

1 x 1/2in

Knockouts - End

2 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Octagonal Box, Box

UPC

626463042472

Wiring System

Non-Metallic Sheathed (NMD) 14/2 8/3

Dimensions

Actual Depth

1.5 in

Knockouts - Bottom

1 x 1/2in

Knockouts - End

2 x 1/2in

Raised Ground

Yes

Weight

7.8 lb

Conductor Related

Cable Entry

NMD Clamp

Certifications And Compliance

Certified Listed

CSA

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

1

Pallet Quantity

1485