HUBBELL CANADA
Image of 54BB23EDL 54BB23EDLRotary Limit Switch 108:1 Type 4 Watertight

54BB23EDLRotary Limit Switch 108:1 Type 4 Watertight

Brand: Gleason Reel

Catalog ID: 54BB23EDL

Rotary Limit Switch 108:1 Type 4 Watertight

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB23EDL

Product Category

Limit Switches

UPC

783246013101

Dimensions

Over Travel Shaft Turns

11

Reset Shaft Turns

1.5

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

96

Minimum Shaft Turns To Trip Contacts

2

Certifications And Compliance

Nema Rating

4