HUBBELL CANADA
Image of 54BB73EBL 54BB73EBL Rotary Limit Switch 36:1 Fine Adjustment Type 4

54BB73EBL Rotary Limit Switch 36:1 Fine Adjustment Type 4

Brand: Gleason Reel

Catalog ID: 54BB73EBL

Rotary Limit Switch 36:1 Fine Adjustment Type 4

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB73EBL

Product Category

Limit Switches

UPC

783246013422

Dimensions

Over Travel Shaft Turns

3.5

Reset Shaft Turns

0.5

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

32

Minimum Shaft Turns To Trip Contacts

1

Certifications And Compliance

Nema Rating

4