HUBBELL CANADA
Image of 54EB23EC 54EB23EC Rotary Limit Switch 72:1 Long Dwell Cam Type 4

54EB23EC Rotary Limit Switch 72:1 Long Dwell Cam Type 4

Brand: Gleason Reel

Catalog ID: 54EB23EC

Rotary Limit Switch 72:1 Long Dwell Cam Type 4

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB23EC

Product Category

Limit Switches

UPC

783246013279

Dimensions

Over Travel Shaft Turns

10

Reset Shaft Turns

1.5

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

60

Minimum Shaft Turns To Trip Contacts

2

Certifications And Compliance

Nema Rating

4