HUBBELL CANADA
Image of 54EB33EC 54EB33EC Rotary Limit Switch 72:1 Long Dwell Cam Type 4

54EB33EC Rotary Limit Switch 72:1 Long Dwell Cam Type 4

Brand: Gleason Reel

Catalog ID: 54EB33EC

Rotary Limit Switch 72:1 Long Dwell Cam Type 4

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB33EC

Product Category

Limit Switches

UPC

783246013293

Dimensions

Over Travel Shaft Turns

10

Reset Shaft Turns

1.5

Electrical Ratings

Circuits Normally Closed

3

Circuits Normally Open

3

Maximum Shaft Turns To Trip Contacts

60

Minimum Shaft Turns To Trip Contacts

2

Certifications And Compliance

Nema Rating

4