HUBBELL CANADA
Image of 54EB43EB 54EB43EB Rotary Limit Switch 36:1 Long Dwell Cam Type 4

54EB43EB Rotary Limit Switch 36:1 Long Dwell Cam Type 4

Brand: Gleason Reel

Catalog ID: 54EB43EB

Rotary Limit Switch 36:1 Long Dwell Cam Type 4

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB43EB

Product Category

Limit Switches

UPC

783246013255

Dimensions

Over Travel Shaft Turns

5

Reset Shaft Turns

1

Electrical Ratings

Circuits Normally Closed

4

Circuits Normally Open

4

Maximum Shaft Turns To Trip Contacts

30

Minimum Shaft Turns To Trip Contacts

1.5

Certifications And Compliance

Nema Rating

4