HUBBELL CANADA
Image of 55-7E-2SP-WR-20 55-7E-2SP-WR-20 55-7E-2SP-WR-20 X-PRF Limit Switch

55-7E-2SP-WR-20 55-7E-2SP-WR-20 X-PRF Limit Switch

Brand: Gleason Reel

Catalog ID: 55-7E-2SP-WR-20

Series 55 Explosion Proof Rotary Limit Switch

General

Catalog Number

55-7E-2SP-WR-20

Product Category

Limit Switches

UPC

783246016256

Dimensions

Over Travel Shaft Turns

2.5

Reset Shaft Turns

0.5

Electrical Ratings

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

18

Minimum Shaft Turns To Trip Contacts

1

Certifications And Compliance

Nema Rating

7/9