HUBBELL CANADA
Image of AFBS1R6FFCVRBRZ 6" Furniture Feed Series, Cover Assembly, Bronze Plated Finish

6" Furniture Feed Series, Cover Assembly, Bronze Plated Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R6FFCVRBRZ

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Cover Assembly, Bronze Plated Finish

  • Surface Style Cover
  • (1) 2" Conduit Hub and (1) ¾" Conduit Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Furniture Feed Cover; 2" Hub & 3/4" Hub

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6FFCVRBRZ

Color

Plated Antique Bronze

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Size

6 Inch Round

Type

Furniture Feed Access Floor Box Cover

UPC

783585545127

Dimensions

Length

7.5 in

Size

6 Inch Round

Width

7.5 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box