HUBBELL CANADA
Image of AFBS1R6FFCVRALU 6" Furniture Feed Series, Cover Assembly, Brushed Aluminum Finish

6" Furniture Feed Series, Cover Assembly, Brushed Aluminum Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R6FFCVRALU

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Cover Assembly, Brushed Aluminum Finish

  • Surface Style Cover
  • (1) 2" Conduit Hub and (1) ¾" Conduit Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Furniture Feed Cover; 2" Hub & 3/4" Hub

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6FFCVRALU

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

(3) Screw Mount

Size

6 Inch Round

Type

Furniture Feed Access Floor Box and Cover

UPC

783585545097

Dimensions

Length

7.5 in

Size

6 Inch Round

Width

7.5 in

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

12