HUBBELL CANADA
Image of AFBS1R6BASE 6" Furniture Feed Series, Galvanized Stamped Steel Box with Temporary Cover, No Recessed Cover or Subplates

6" Furniture Feed Series, Galvanized Stamped Steel Box with Temporary Cover, No Recessed Cover or Subplates

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R6BASE

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Galvanized Stamped Steel Box with Temporary Cover, No Recessed Cover or Subplates

  • Flush 6" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.00" thick
  • Box Includes Installation Cover
  • Box Includes (1) AFBS1R6DIV Divider, (1) AFBS1R6GROM Low Voltage Grommet, (1) AFBS1R6GATE Low Voltage Gate
  • Furniture Feed Cover Purchased Separately

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6BASE

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Pre Galvanized Steel

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Size

6 Inch Round

Type

Recessed Access Floor Box

UPC

783585545196

Dimensions

Height

3.08 in

Size

6 Inch Round

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

Mounting Method

Drop-Into Floor