HUBBELL CANADA
Image of AFBS1R6FFBRZ 6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box with Bronze Plated Cover

6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box with Bronze Plated Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R6FFBRZ

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Stamped PreGalvanized Galvanized Stamped Steel Box with Bronze Plated Cover

  • Flush 6" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.00" thick
  • Kit Includes (1) AFBS1R6BASE Box, (1) AFBS1R6FFCVRBRZ Cover

PreGalvanized Stamped Steel Box; Low Profile Cover

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R6FFBRZ

Color

Plated Antique Bronze

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Knockouts

Material

Composite

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Size

6 Inch Round

Type

Furniture Feed Access Floor Box and Cover

UPC

783585545172

Dimensions

Height

3.08 in

Size

6 Inch Round

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

Mounting Method

Drop-Into Floor