HUBBELL CANADA
6-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.
Image of CFB6GS1R8ADAPTE 6-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.
Image of CFB6GS1R8ADAPTE 6-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.

6-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB6GS1R8ADAPTE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, Replacement Adapter, 6-Gang CFB E-Series Box, Round Covers

6-Gang Concrete Floorbox Replacement Adapter for 8" Round Covers.

  • 8" Round Cover Replacement Adapter for 6-Gang CFB E-Series Boxes
  • Adapter can also Field Convert Rectangular Cover Boxes to Round
  • Adapters add 3/4" to Rectangular Cover Box Height
  • Includes Round Concrete Cover and Mounting Hardware

Replacement Top Mounting Plate and Converts a Rectangular Cover Style Box to Round

General

Application

For Use with Concrete Floor Boxes

Catalog Number

CFB6GS1R8ADAPTE

Color

Construction

Fabricated

Material

Galvanized Stamped Steel

Mounting Method

(4) Screw Mount

Mounting Type

  • Field Installed
  • Field Installed

Number of Gang(s)

6-Gang

Product Family

Concrete Floorboxes

Size

6-Gang

Style

6-Gang

Type

Recessed

UPC

783585695389

Dimensions

Dimensions

18.04 in x 10.95 in x 0.72 in

Height

0.72 in

Length

18.04 in

Size

6-Gang

Weight

5.55 lb

Width

10.95 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus

Configuration

Mounting Method

(4) Screw Mount

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

1