HUBBELL CANADA
Image of 1524 6 in. Rigid/IMC 3-Piece Coupling

6 in. Rigid/IMC 3-Piece Coupling

Brand: Raco

Catalog ID: 1524

6 in. Rigid/IMC 3-Piece Coupling

Conduit

General

Catalog Number

1524

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169015247

Dimensions

Dimensions

4.266 in x 8.063 in x 8.063 in

Height

8.063 in

Length

4.266 in

Trade Size

6 in

Weight

15 lb

Width

8.063 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

96