HUBBELL CANADA
Image of HBL60SPF 60 Amp 125V Black, Female Inline, Double Set Screw Stage Pin Device

60 Amp 125V Black, Female Inline, Double Set Screw Stage Pin Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60SPF

60 Amp 125V Black, Female Inline, Double Set Screw Stage Pin Device

Hubbell Stage Pin devices were designed in collaboration with industry experts, resulting in the most user friendly, highest performing devices in the industry. Stage Pin devices exemplify Hubbell's commitment to always improve our products. Hubbell stage pin devices feature a removable sleeve that is highly heat stable and heat resistant. It does not allow the heat generated at the connection to negatively impact the device. Like phenolic devices of the past, this modern innovation will provide for a cool running device that is simple and convenient to wire.

Lightweight, Impact Resistant, Easy to Wire

General

Application

Stage and Studio Lighting and Power Distribution

Catalog Number

HBL60SPF

Color

Contact

EU RoHS Indicator

Contact Manufacturer

Material - Body

Thermoplastic

Mounting Type

Female Inline

Style

Double Set Screw

Termination Type

Double Set Screw

Type

Inline

UPC

783585578330

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Contact

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity

10