HUBBELL CANADA
Image of HBL60SPMRRT 60 Amp 125V Black, Male Panel Mount, Ring Terminal Stage Pin Device

60 Amp 125V Black, Male Panel Mount, Ring Terminal Stage Pin Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60SPMRRT

60 Amp 125V Black, Male Panel Mount, Ring Terminal Stage Pin Device

Hubbell Stage Pin devices were designed in collaboration with industry experts, resulting in the most user friendly, highest performing devices in the industry. Stage Pin devices exemplify Hubbell's commitment to always improve our products. Hubbell stage pin devices feature a removable sleeve that is highly heat stable and heat resistant. It does not allow the heat generated at the connection to negatively impact the device. Like phenolic devices of the past, this modern innovation will provide for a cool running device that is simple and convenient to wire.

Lightweight, Impact Resistant, Easy to Wire

General

Application

Stage and Studio Lighting and Power Distribution

Catalog Number

HBL60SPMRRT

Color

Contact

EU RoHS Indicator

Contact Manufacturer

Material - Body

Thermoplastic

Mounting Type

Male Panel Mount (Inlet)

Style

Ring Terminal

Termination Type

Ring Terminal

Type

Panel Mount

UPC

783585578385

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Contact

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity

10