MY LISTS
HUBBELL CANADA
Image of LCSA2 60-Ton L Die, Index CSA2

60-Ton L Die, Index CSA2

Brand: Burndy

Catalog ID: LCSA2

L Die, Index CSA2.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA2

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA2

Crimp Force Capacity

60 ton

Die Index

CSA2

Die Type

L Die

Type

Die

UPC

781810473511

UPC 14 Digit GTIN

00781810473511

Dimensions

Weight

4 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

396