HUBBELL CANADA
Image of LCSA36 60-Ton L Die, Index CSA36

60-Ton L Die, Index CSA36

Brand: Burndy

Catalog ID: LCSA36

L Die, Index CSA36.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA36

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA36

Crimp Force Capacity

60 ton

Die Index

CSA36

Die Type

L Die

Type

Die

UPC

781810415733

UPC 14 Digit GTIN

00781810415733

Dimensions

Weight

2.2 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891