HUBBELL CANADA
Image of 6032 6032

6032

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 6032

Weatherproofing Boots, Weatherproof Device Boot, Black

For Size 1

General

Application

Weatherproofing

Catalog Number

6032

Color

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

UPC

783585818108

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

20