HUBBELL CANADA
Image of 6035 6035

6035

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 6035

Weatherproofing Boots, Weatherproof Device Boot, Black

For Size 2

General

Application

Weatherproofing

Catalog Number

6035

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

UPC

783585818207

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

20