HUBBELL CANADA
Image of 62CHENBOX 62CHENBOX, 5/8" Hex Nut, Silicon Bronze

62CHENBOX, 5/8" Hex Nut, Silicon Bronze

Brand: Burndy

Catalog ID: 62CHENBOX

Silicon Bronze NUT, Hexagonal nuts,Thread Size: 5/8-11.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Application

Used to fasten the joints

Catalog Number

62CHENBOX

EU RoHS Indicator

Yes

Material

Bronze, Silicon (DURIUM is a trademark)

Sub Brand

DURIUM HARDWARE

Trade Name

DURIUM™

Type

HARDWARE

UPC

781810012413

UPC 14 Digit GTIN

00781810012413

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Outside Diameter inch

0.94 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

23200