HUBBELL CANADA
Image of 62FWBOX 62FWBOX, 5/8" Flat Washer, Silicon Bronze

62FWBOX, 5/8" Flat Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 62FWBOX

Silicon Bronze Flat Washer, Bolt Size: 5/8 IN.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Application

Used to spread the load of a screwed fastening

Catalog Number

62FWBOX

EU RoHS Indicator

Yes

Material

SILICON BRONZE

Sub Brand

HARDWARE WASHER, DURIUM

Trade Name

DURIUM™

Type

FW, Flat Washer

UPC

781810012550

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Inside Diameter inch

0.686 in

Dimension - Outside Diameter inch

1.342 in

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

24000