HUBBELL CANADA
Image of 62HAN7075 62HAN7075, 5/8" Hex Nut, Aluminum 7075

62HAN7075, 5/8" Hex Nut, Aluminum 7075

Brand: Burndy

Catalog ID: 62HAN7075

5/8 Aluminum 7075 Hex Nut.

Aluminum hardware finished with anodic coating

General

Catalog Number

62HAN7075

Material

ALUMINUM

UPC

781810441732

Dimensions

Dimension - Bolt Size fraction

5/8

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI