
Brand: Burndy
Catalog ID: 62HANBOX
Catalog Number
62HANBOX
Material
ALUMINUM
UPC
781810012444
UPC 14 Digit GTIN
00781810012444
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Thread Size
5/8-11
Dimension - Threads per inch
11
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Pallet Quantity
48000