HUBBELL CANADA
Image of 62NWBOX 62NWBOX, 5/8" Internal Tooth Washer, Silicon Bronze

62NWBOX, 5/8" Internal Tooth Washer, Silicon Bronze

Brand: Burndy

Catalog ID: 62NWBOX

5/8 Silicon Bronze Internal Tooth Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

62NWBOX

Material

SILICON BRONZE

UPC

781810012673

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000