
Brand: Burndy
Catalog ID: 62SWBOX
Application
Designed to prevent a nut from loosening
Catalog Number
62SWBOX
EU RoHS Indicator
Yes
Material
Bronze, Silicon
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
Split Lock Washer
UPC
781810012611
UPC 14 Digit GTIN
00781810012611
Dimension - Bolt Size fraction
5/8 in
Dimension - Bolt Size inch
0.625 in
Dimension - Inside Diameter inch
0.65 in
Dimension - Outside Diameter inch
1.079 in
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1000