HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X125HEBBOX, 5/8" x 1-1/4" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 62X125HEBBOX

Silicon Bronze Hexagonal Head Bolt, 1-1/4 IN L, 5/8 IN-11 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

62X125HEBBOX

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810819036

UPC 14 Digit GTIN

00781810819036

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

9800