HUBBELL CANADA
Image of 62X150OSB 62X150OSB, 5/8" x 1-1/2" Oval Shank Bolt

62X150OSB, 5/8" x 1-1/2" Oval Shank Bolt

Brand: Burndy

Catalog ID: 62X150OSB

5/8 x 1.50 Oval Shank Bolt.

  • Prevents Rotation
  • Increased Stability
  • Reduces wear and tear on the hole and bolt
  • Improved load distribution and specified application fit

General

Catalog Number

62X150OSB

Material

SILICON BRONZE

UPC

781810430873

Dimensions

Dimension - Bolt Size fraction

5/8

Length

1.5 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI