HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X300HGSB, 5/8" x 3" Hex Bolt, Galvanized Steel

Brand: Burndy

Catalog ID: 62X300HGSB

5/8 x 3.00 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

General

Catalog Number

62X300HGSB

Material

GALVANIZED STEEL

UPC

781810299784

Dimensions

Dimension - Bolt Size fraction

5/8

Length

3 in

Width

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

NC

UL Listed

No