HUBBELL CANADA
Image of ATS-00448 65 Watt 10/100/1000 Outdoor PoE Injector (802.3af/at)

65 Watt 10/100/1000 Outdoor PoE Injector (802.3af/at)

Brand: AccelTex Solutions

Catalog ID: ATS-00448

ATS-00448 (former catalog number ATS-65W-OD-POE-INJ). The ATS-00448 is a dependable outdoor single port midspan solution that supports 802.3af/at powered devices. It can be powered using DC or AC voltage and comes with built in surge protection. All ports utilize IP65 rated connectors.

  • Outdoor PoE injector supports 802.3af/at standards with DC or AC power input
  • Features built-in surge protection and IP65-rated connectors

General

Application

Energy/Facility Management, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00448

Humidity

10% to 90% RH (non-condensing)

Indoor/Outdoor

Indoor or Outdoor

Input

57VDC;AC 100-240V 50/60HZ

Installation Type

Pole Mount

Operating Temperature

-40 to 85 °C

Storage Temperature Range

'-40 to 185 F (-40 to 85 C)

Technology

802.11ax, 802.3af, 802.3at

UPC

662620433943

Dimensions

Dimensions

11.02 in x 8.07 in x 3.15 in

Height

3.15 in

Length

11.02 in

Width

8.07 in

Electrical Ratings

Output Voltage

52 VDC

Operational

Humidity

10% to 90% RH (non-condensing)

Indoor/Outdoor

Indoor or Outdoor

Operating Temperature

-40 to 85 °C

Storage Temperature Range

'-40 to 185 F (-40 to 85 C)