HUBBELL CANADA
Image of 670CG 670CG - 2" Cast Iron Form 7 Conduit Cover With Gasket

670CG - 2" Cast Iron Form 7 Conduit Cover With Gasket

Brand: Killark

Catalog ID: 670CG

2" Cast Iron Form 7 Conduit Cover With Gasket

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws
  • Neoprene gasket

General

Catalog Number

670CG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936171838

Dimensions

Hub Size

2"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10