HUBBELL CANADA
Image of 670SA 670SA - 2" Stamp Aluminum Form 7 Conduit Cover

670SA - 2" Stamp Aluminum Form 7 Conduit Cover

Brand: Killark

Catalog ID: 670SA

2" Stamp Aluminum Form 7 Conduit Cover

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws

Aluminum. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

670SA

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936080840

Dimensions

Diameter - Outside

1.28 in

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

0.23

Height

1 in

Hub Size

2"

Length

7 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10