HUBBELL CANADA
Image of CFB8FC1 8-Gang Rectangular Series Box for Carpet Applications, Minumum Depth of Pour 6.95"

8-Gang Rectangular Series Box for Carpet Applications, Minumum Depth of Pour 6.95"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB8FC1

Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 8-Gang Rectangular Series Box for Carpet Applications, Minumum Depth of Pour 6.95"

  • Recessed 8-Gang Ballroom Floorbox
  • Carpted Floor Applications
  • For Use In Concrete Floors
  • 6.95" Minimum Depth of Pour
  • Box Includes Installation Cover
  • Accepts industry Standard Size Wallplates

Semi Adjustable

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete; Specialty

Catalog Number

CFB8FC1

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Number of Gang(s)

8-Gang

Size

8-Gang

Specifications

  • Application - Carpet
  • Min. Depth of Pour - 6.95” [177mm]
  • Size - 8-Gang

Type

Recessed Floor Box Cover

UPC

783585222387

Dimensions

Dimensions

13 in x 15 in x 6.07 in

Height

6.07 in

Length

13 in

Size

8-Gang

Width

15 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Knockouts

Mounting Method

Mounts to Box

Number of Gang(s)

8-Gang