HUBBELL CANADA
Image of 10GAFBCVRALU 8/10-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish

8/10-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 10GAFBCVRALU

Raised Access or Wooden Floors, Recessed, 8/10-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish

  • Surface Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

10GAFBCVRALU

Color

Aluminum Powder Coat

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

10-Gang

Size

10-Gang

Type

Recessed Access Floor Box Cover

Type of Use

Carpet/Surface

Typical Application

Carpet/Surface

UPC

783585527598

Dimensions

Length

13.08 in

Size

10-Gang

Width

13.21 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

10-Gang

Logistics

Carton Quantity

1

Pallet Quantity

96