
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 10GAFBCVRBRZC
Low Profile Surface Cover with Insert Option with Two Large Cable Egress Doors
Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Catalog Number
10GAFBCVRBRZC
Color
Bronze Powder Coat
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Number of Gang(s)
10-Gang
Size
10-Gang
Type
Recessed Access Floor Box Cover w/ Carpet Insert
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585527628
Length
13.08 in
Size
10-Gang
Width
13.21 in
Cable Entry
(2) Egress Doors
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Mounting Method
Mounts to Box
Number of Gang(s)
10-Gang