HUBBELL CANADA
Image of FB10MPKEY 8/10-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening Including Hubbell ISF6GY 6-Port Frame

8/10-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening Including Hubbell ISF6GY 6-Port Frame

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10MPKEY

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 1-Gang, (1) StyleLine/Decorator Opening Including Hubbell ISF6GY 6-Port Frame

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 1-Gang- StyleLine/Decorator Opening Plate Including Hubbell ISF6GY 6-Port Frame

Vertical 1-Gang Sub-Plate with (1) StyleLine/Decorator Opening Including (1) Hubbell ISF6GY 6-Port Frame

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MPKEY

Color

Construction

Cover Shape

Rectangle; Round

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Size

10-Gang

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585540832

Dimensions

Length

1.32 in

Size

10-Gang

Width

2.64 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

10