
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FB10MPTRAC
Vertical 1-Gang Sub-Plate with (1) Opening for TracJack® or Series II®
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access
Catalog Number
FB10MPTRAC
Color
Construction
Cover Shape
Rectangle; Round
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
Screw Mount
Size
10-Gang
Type
10-Gang Recessed Floor Box Mounting Plates
UPC
783585540924
Length
1.6 in
Size
10-Gang
Width
2.79 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Carton Quantity
15