HUBBELL CANADA
Image of FB10TLA 8/10-Gang Series, Mounting Plate, 2-Gang, (1) Twist-Lock® 1.60" Diameter Opening

8/10-Gang Series, Mounting Plate, 2-Gang, (1) Twist-Lock® 1.60" Diameter Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10TLA

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 2-Gang, (1) Twist-Lock® 1.60" Diameter Opening

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 2-Gang- (1) Single Receptacle Opening with 1.60" Diameter

Vertical 2-Gang Sub-Plate with (1) Twist-Lock® 1.60" Dia. Opening

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10TLA

Color

Construction

Cover Shape

Rectangle; Round

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Size

10-Gang

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585191720

Dimensions

Length

3.62 in

Size

10-Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box