HUBBELL CANADA
Image of FB10MP3GAPP 8/10-Gang Series, Mounting Plate, 3-Gang, (1) Opening for Appliance Receptacle

8/10-Gang Series, Mounting Plate, 3-Gang, (1) Opening for Appliance Receptacle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FB10MP3GAPP

Concrete, Access, Wood Floorboxes, Recessed, 8/10-Gang Series, Mounting Plate, 3-Gang, (1) Opening for Appliance Receptacle

  • Plate for Use in SystemOne 10-Gang Recessed Floorboxes
  • 3-Gang- (1) Opening for Appliance Receptacle
  • #6 AWG Maximum Device Wire Gauge

Vertical 3-Gang Sub-Plate with (1) Opening for Appliance Receptacle. Requires 2-Gang Industry Wallplate to Trim out

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access

Catalog Number

FB10MP3GAPP

Color

Construction

Cover Shape

Rectangle; Round

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

Mounting Type

Screw Mount

Number of Gang(s)

3-Gang

Size

10-Gang

Type

10-Gang Recessed Floor Box Mounting Plates

UPC

783585545882

Dimensions

Size

10-Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

15