HUBBELL CANADA
Image of 870C 870C - 3" Cast Iron Form 7 Conduit Cover

870C - 3" Cast Iron Form 7 Conduit Cover

Brand: Killark

Catalog ID: 870C

3" Cast Iron Form 7 Conduit Cover

  • Duraloy malleable gray iron
  • Tri-coat finish of electrozinc and chromate sealant with electrostatically applied Duraloy Plus powder coat paint
  • Gasketed 316 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 316 stainless steel screws.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

870C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936010397

Dimensions

Diameter - Outside

1.31 in

Dimensions

9 in x 5 in x 1 in

Gross Weight with Packaging

2.97

Height

1 in

Hub Size

2-1/2" to 3"

Length

9 in

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5