HUBBELL CANADA
Image of 870GSA 870GSA - 3" Stamp Aluminum Form 7 Conduit Cover w/ gasket

870GSA - 3" Stamp Aluminum Form 7 Conduit Cover w/ gasket

Brand: Killark

Catalog ID: 870GSA

3" Stamp Aluminum Form 7 Conduit Cover w/ gasket,

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws
  • Neoprene gasket

Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.

General

Catalog Number

870GSA

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover With Gasket

UPC

783936093864

Dimensions

Hub Size

2-1/2" to 3"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5