HUBBELL CANADA
Image of 880F 880F - 3" Cast Iron Form 8 Conduit Cover

880F - 3" Cast Iron Form 8 Conduit Cover

Brand: Killark

Catalog ID: 880F

3" Cast Iron Form 8 Conduit Cover

  • Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coat
  • 300 series stainless steel screws

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

880F

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936481654

Dimensions

Dimensions

13 in x 5 in x 1 in

Gross Weight with Packaging

4.1

Height

1 in

Hub Size

2-1/2" to 3"

Length

13 in

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer