HUBBELL CANADA
Image of Y34BH 9-Ton Remote C-Head Crimper, For Navy and Commercial Cable, Rubber Covered

9-Ton Remote C-Head Crimper, For Navy and Commercial Cable, Rubber Covered

Brand: Burndy

Catalog ID: Y34BH

9T Remote C-Head Crimper, For Navy and Commercial Cable, Rubber Covered.

  • Molded rubber covering
  • Heavy duty return spring
  • Operates on standard 10,000 psi pumps
  • Lightweight design
  • Molded rubber boot for body and hydraulic coupler
  • Compact "C" shaped forged head
  • Accommodates "B" style dies

General

Application

Crimping

Application - For Use On

Copper, Welding, N40-N500 Navy, Fexible and Extra Flexible, Aircraft Cable

Catalog Number

Y34BH

Crimp Force Capacity

9 ton

Die Type

B Die

Tool Type

Remote Hydraulic Crimper

Trade Name

HYPRESS™

Type

Crimper

UPC

781810408544

UPC 14 Digit GTIN

00781810408544

Dimensions

Dimensions

16.75 in x 3 in x 3 in

Height

3 in

Jaw Width

1.10 in

Length

16.75 in

Weight

8 lb

Width

3 in

Conductor Related

Crimping Ranges

Copper #4 - 500 kcmil code cable,Welding Cable: 350 kcmil,N40 to N500 Navy Cable,Flexible and Extra Flexible#4 - 4/0 Aircraft Cable; HYCRAB™ BURNDY® Network Connector System-Copper: #4 - 500 kcmil str., Aluminum: #6 - 300 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

9 ton

Logistics

Package Contents

Tool, Metal Case