HUBBELL CANADA
Image of 970CSA 970CSA - 4" Cast Aluminum Form 7 Conduit Cover

970CSA - 4" Cast Aluminum Form 7 Conduit Cover

Brand: Killark

Catalog ID: 970CSA

4" Cast Aluminum Form 7 Conduit Cover

  • Copper free cast aluminum (less than 4/10 of 1 %)
  • Electrostatically applied powder coat paint

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

970CSA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936080949

Dimensions

Diameter - Outside

6.03 in

Dimensions

11 in x 6 in x 1 in

Gross Weight with Packaging

1.7

Height

1 in

Hub Size

3-1/2" to 4"

Length

11 in

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5