
Brand: TradeSelect
Catalog ID: A2510620
Communications only service pole, Includes trim ring for ceiling tile and non-slip base pad
Application
Catalog Number
A2510620
Knockouts
Material
Aluminum
Type
UPC
805035000977
Dimensions
2.08 in x 2.13 in x 120.6 in
Height
120.6 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified
Knockouts