HUBBELL CANADA
Image of A2510624D2 A2510624D2

A2510624D2

Brand: TradeSelect

Catalog ID: A2510624D2

SERVICE POLE 10FT 6IN 2KO-2x20A DUP

  • Aluminum Service Poles with three service capability ideal for delivering power, fiber, and data cabling from the ceiling to the floor
  • Sturdy lightweight extruded aluminum construction available in various durable paint colours and clear anodized aluminum finish to suit every need
  • Factory ordered custom pole lengths and configurations available for special applications including retail checkout areas.

Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with junction box and 2 circuits

General

Application

Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection

Catalog Number

A2510624D2

Material

Aluminum

Type

Service Pole

UPC

805035001097

Dimensions

Dimensions

2.08 in x 2.13 in x 120.6 in

Height

120.6 in

Length

2.08 in

Width

2.13 in

Certifications And Compliance

Industry Standard(s)

CSA Certified