HUBBELL CANADA
Image of A2510624DBJ2CT A2510624DBJ2CT

A2510624DBJ2CT

Brand: TradeSelect

Catalog ID: A2510624DBJ2CT

SERVICE POLE 10FT6IN 2KO-2DUP JB 2CT

  • Aluminum Service Poles with three service capability ideal for delivering power, fiber, and data cabling from the ceiling to the floor
  • Sturdy lightweight extruded aluminum construction available in various durable paint colours and clear anodized aluminum finish to suit every need
  • Factory ordered custom pole lengths and configurations available for special applications including retail checkout areas.

Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with junction box and 2 circuits

General

Application

Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection

Catalog Number

A2510624DBJ2CT

Material

Aluminum

Type

Service Pole

UPC

805035001134

Dimensions

Dimensions

2.08 in x 2.13 in x 120.6 in

Height

120.6 in

Length

2.08 in

Width

2.13 in

Certifications And Compliance

Industry Standard(s)

CSA Certified