
Brand: TradeSelect
Catalog ID: A2512024D
Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with duplex receptacle
Application
Catalog Number
A2512024D
Knockouts
Material
Aluminum
Type
UPC
805035002025
Dimensions
2.08 in x 2.13 in x 144 in
Height
144 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified
Knockouts