
Brand: TradeSelect
Catalog ID: A2512624D
Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole
Application
Catalog Number
A2512624D
Knockouts
Material
Aluminum
Type
UPC
805035002322
Dimensions
2.08 in x 2.13 in x 144.6 in
Height
144.6 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified
Knockouts